Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17
Layer N Banner

Six Channel Handheld Temperature Data Logger and Built-In Rechargeable Battery

RDXL6SD-USB

Six Channel Handheld Temperature Data Logger and Built-In Rechargeable Battery | RDXL6SD-USB

615,36 RDXL6SD-USB

2 ans de garantie CE
  • Four Thermocouple Inputs and Two Pt100 RTD Inputs
  • Display and Log All 6 Channels Simultaneously or Individually
  • USB Interface with Free Software
  • MODBUS Protocol for Integration Into 3rd Party Software
  • Built-In Stand
  • Scheduled and Manual Logging Start/Stop
  • 4 GB SD Card Stores Up to 2 Years of Data
  • Display Maximum, Minimum, Average and Standard Deviation
  • Display Temperature Difference Between Any 2 Channels
  • USB or Mains Powered (With Adaptor)
  • Alarm Indication for Each Channel
Instruments portables pour la mesure de température - Voir Les Produits Associés

Déscription

The RDXL6SD-USB is a six-channel touch screen data logger that accepts four thermocouple and two RTD inputs. Each channel has individually configurable HI/LO alarms. The intuitive touch screen interface allows each channel to be configured separately for input type, math, alarm, and display options. All six channels can be displayed and logged simultaneously or individually. Data can be logged as fast as once a second and is stored on the included 4 GB SD card in Excel compatible format.

Specifications
Inputs: 4x thermocouple inputs for use with miniature thermocouple connectors, and 2 x spring clamp terminals for 2 or 3-wire RTDs, 28 to 16 AWG
Input Temperature Range:
    Type J: -200 to 1200°C
    Type K: -200 to 1372°C
    Type T: -200 to 400°C
    Type R: 0 to 1768°C
    Type S: 0 to 1768°C
    Type N: 0 to 1300°C
    Type E: -200 to 1000°C
    RTD: -200 to 850°C
Temperature Accuracy:
    For Thermocouples: ±0.1% or 0.8°C
    For RTD: ±1.0% or 1.0°C
Temperature Resolution: 0.1° for temperatures below 1000°C or °F, 1° for temperatures above 1000°C or °F
Display: 72 mm (2.83") resistive touch TFT, 320 x 240 pixels, backlit
Configurable Parameters: Temperature units, alarms, signal processing, date and time, data logging, power options, graph channels
Temperature Units: °F or °C
Alarm Configuration: 12 x alarms (2 per channel) with adjustable level, individually configurable as HI or LO
Signal Processing: Average, minimum, maximum, standard deviation, 2-channel temperature difference
Display Response Time: 1 second
Operating Temperature: 0 to 50°C (32 to 122°F)
Power Supplies: Built-in rechargeable battery, USB, or 5 Vdc adaptor (included)
Battery Life: 32 hour logging with full display brightness; up to 96 hours while logging in power saving mode
Weight: 200 g (7 oz) without thermocouples
Dimensions: 136 W x 71 H x 32 D mm (5.35 x 2.8 x 1.25")
Data Logging Specifications
Data Logging Interval: 1 to 86,400 seconds (1 day)
Maximum SD Card Capacity: 32 GB SD Card (4 GB included)
Variables Logged: Measured temperature, cold junction temperature, alarm events
File Format: .csv (can be imported to Excel)
Configurable Parameters: Sample period, number of samples, scheduled start date and time
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
RDXL6SD-USB
615,36
Stock: En stock
 
6-channel handheld temperature data logger with SD card
RDXL6SD-USB-CAL-3
794,10
Stock: 16 semaines
 
RDXL6SD data logger with calibration certificate
Accessories
RDXL6-ELMAU
€46.39
Stock: En stock
 
Spare 5 Vdc power adaptor
5SC-GG-K-30-36
€96.75
Stock: En stock
 
Type K thermocouples with mini plug and spool cap (pack of 5)
Tous les Montants indiqués Dans EUR
Notez: Comes complete with 5 Vdc adaptor, 4 GB SD card, USB cable, built-in battery, and operator’s manual.

Manuels de Produit:

Télécharger RDXL6SD - 6 Channel Temperature Data Logger
Télécharger Temperature Data Logger with USB
Télécharger RDXL6SD-USB Modbus Instructions
We noticed you are from the US. Visit your local site for regional offers and live support.